PG-TO247-3-73
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 3 |
Version | 73 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 20.7 |
Body Width (mm) | 15.87 |
-
PG-TO247-3-73_Interactive 3D
Share 02_00 | Apr 18, 2024 | STP | 384 kb
Packing
Tube
Pieces/Tube | 400 |
Tubes/Box | 16 |
Downloads
Package
-
PG-TO247-3-73_Interactive 3D
Share 02_00 | Apr 18, 2024 | STP | 384 kb
-
PG-TO247-3-73_Interactive 3D
Share 02_00 | Apr 18, 2024 | PDF | 124 kb
-
PG-TO247-3-73_Package Outline
Share 02_00 | Apr 18, 2024 | PDF | 107 kb
Support