PG-MQFP-208-800 | QFP-208 (002-18454)
Overview
General Information
Package Material | PG |
Package Family | MQFP |
Terminals | 208 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 28 |
Body Width (mm) | 28 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Packing
Tray
Pieces/Tray | 240 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-MQFP-208-800_Package Outline_01
Share 00_00 | Feb 12, 2024 | PDF | 116 kb
Footprint
-
PG-MQFP-208-800_Footprint Drawing
Share 00_00 | Feb 07, 2024 | PDF | 125 kb
Support