PG-MDIP-11-1
Overview
General Information
Package Material | PG |
Package Family | MDIP |
Terminals | 11 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 42 |
Body Width (mm) | 40 |
-
PG-MDIP-11-1_Interactive 3D_01
Share 11_00 | Jun 27, 2023 | STP | 1.55 mb
Downloads
Package
-
PG-MDIP-11-1_Package Outline
Share 11_00 | Jun 27, 2023 | PDF | 143 kb
-
PG-MDIP-11-1_Interactive 3D
Share 11_00 | Jun 27, 2023 | PDF | 411 kb
-
PG-MDIP-11-1_Interactive 3D_01
Share 11_00 | Jun 27, 2023 | STP | 1.55 mb
Products
Product Families
Support