PG-LHDSO-10-3
Overview
General Information
Package Material | PG |
Package Family | LHDSO |
Terminals | 10 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.15 |
Body Width (mm) | 5.48 |
Min. Terminal Pitch (mm) | 1 |
-
PG-LHDSO-10-3_Interactive 3D
Share 04_00 | Apr 21, 2023 | PDF | 199 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LHDSO-10-3_Package Outline
Share 05_00 | Jun 07, 2024 | PDF | 77 kb
-
PG-LHDSO-10-3_Interactive 3D_01
Share 04_00 | Apr 21, 2023 | STP | 754 kb
Packing
-
PG-LHDSO-10-3_Tape and Reel_01
Share 01_00 | Apr 21, 2023 | PDF | 106 kb
Footprint
-
PG-LHDSO-10-3_Footprint Drawing
Share 04_00 | Apr 25, 2023 | PDF | 101 kb
Products
Product Families
Support