PG-HSOF-8-6
Overview
General Information
Package Material | PG |
Package Family | HSOF |
Terminals | 8 |
Version | 6 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10.375 |
Body Width (mm) | 9.9 |
Min. Terminal Pitch (mm) | 1.2 |
-
PG-HSOF-8-6_Interactive 3D_01
Share 03_00 | Oct 19, 2022 | STP | 608 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-HSOF-8-6_Package Outline
Share 03_00 | Oct 19, 2022 | PDF | 108 kb
-
PG-HSOF-8-6_Interactive 3D
Share 03_00 | Oct 19, 2022 | PDF | 220 kb
-
PG-HSOF-8-6_Interactive 3D_01
Share 03_00 | Oct 19, 2022 | STP | 608 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-HSOF-8-6_Tape and Reel_01
Share 04_00 | Oct 19, 2022 | PDF | 101 kb
Footprint
-
PG-HSOF-8-6_Footprint Drawing
Share 03_00 | Oct 19, 2022 | PDF | 104 kb
Products
Support