P-VFBGA-80-800 | VFBGA-80 (002-25352)
Overview
General Information
Package Material | P |
Package Family | VFBGA |
Terminals | 80 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Packing
Tray
Pieces/Tray | 2100 |
Trays/Box | 10 |
Downloads
Package
-
P-VFBGA-80-800_Package Outline_01
Share 00_00 | Feb 10, 2024 | PDF | 115 kb
Footprint
-
P-VFBGA-80-800_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 161 kb
Support