P-DSO-8-800 | SOIC-8 (51-85066)
Overview
General Information
Package Material | P |
Package Family | DSO |
Terminals | 8 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.902 |
Body Width (mm) | 3.81 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tube
Pieces/Tube | 1940 |
Tubes/Box | 20 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
P-DSO-8-800_Package Outline_01
Share 01_00 | Mar 02, 2024 | PDF | 104 kb
Packing
-
P-DSO-8-800_Tube
Share 01_00 | Mar 02, 2024 | PDF | 95 kb
-
P-DSO-8-800_Tape and Reel
Share 01_00 | Mar 02, 2024 | PDF | 100 kb
Footprint
-
P-DSO-8-800_Footprint Drawing
Share 01_00 | Mar 02, 2024 | PDF | 101 kb
Support