MG-WDSON-5-4
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 5 |
Version | 4 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.3 |
Body Width (mm) | 4.93 |
-
MG-WDSON-5-4_Interactive 3D
Share 01_00 | May 31, 2023 | PDF | 220 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
MG-WDSON-5-4_Interactive 3D
Share 01_00 | May 31, 2023 | PDF | 220 kb
-
MG-WDSON-5-4_Interactive 3D_01
Share 01_00 | May 31, 2023 | STP | 364 kb
-
MG-WDSON-5-4_Package Outline
Share 01_00 | May 31, 2023 | PDF | 115 kb
-
Board Assembly Recommendations (Metal Can)
Share 03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
MG-WDSON-5-4_Footprint Drawing
Share 01_00 | May 31, 2023 | PDF | 102 kb
Support