M-TO258-3-950 | TO-258AA (TO-258)
Overview
General Information
Package Material | M |
Package Family | TO258 |
Terminals | 3 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20.95 |
Body Width (mm) | 17.52 |
Min. Terminal Pitch (mm) | 5.08 |
Downloads
Package
-
Package Outline -TO258AA
Share 01_01 | Apr 23, 2020 | PDF | 31 kb
-
Package Outline -TO258AALF
Share 01_01 | Jul 22, 2021 | PDF | 34 kb
-
TO-258AA LF Down-D100850G-STEP Rev B
Share 03_00 | Jun 14, 2023 | PDF | 121 kb
-
TO-258AA-D100748G-STEP Rev B
Share 03_00 | Jun 14, 2023 | PDF | 83 kb
-
TO-258AA LF Down-D100850G-STEP Rev B.STEP
Share 03_00 | Jun 14, 2023 | STP | 1.3 mb
-
TO-258AA-D100748G-STEP Rev B.STEP
Share 03_00 | Jun 14, 2023 | STP | 755 kb
Products
Product Families
Support