C-SOG-3-950 | SUPIR SMD
Overview
General Information
Package Material | C |
Package Family | SOG |
Terminals | 3 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.46 |
Body Width (mm) | 13.46 |
Min. Terminal Pitch (mm) | 6.48 |
-
SupIR-SMD-D101003G-STEP
Share 07_00 | May 02, 2025 | UNKNOWN | 300 kb
Downloads
Package
-
D101003G-WEB Rev G
Share 08_00 | Apr 08, 2024 | PDF | 506 kb
-
SupIR-SMD-D101003G-STEP
Share 07_00 | May 02, 2025 | PDF | 115 kb
-
SupIR-SMD-D101003G-STEP
Share 07_00 | May 02, 2025 | UNKNOWN | 300 kb
Products
Support