C-FP-14-950 | 14L Flatpack
Overview
General Information
Package Material | C |
Package Family | FP |
Terminals | 14 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.73 |
Body Width (mm) | 6.48 |
Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
14-pin ceramic flatpack package outline
Share 01_00 | Mar 22, 2023 | PDF | 74 kb
-
14L-Flatpack-D100767G-STEP
Share 04_00 | May 05, 2023 | PDF | 99 kb
-
14L-Flatpack-D100767G-STEP
Share 04_00 | May 05, 2023 | STP | 549 kb
Products
Product Families
Support