C-CCN-3-967 | SMD-2 on carrier
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 967 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 21.15 |
Body Width (mm) | 13.4 |
Min. Terminal Pitch (mm) | 7.5 |
Downloads
Package
-
SMD-2 single carrier package outline
Share 07_00 | Dec 22, 2022 | PDF | 81 kb
-
SMD-2-oncarrier-D100781G-STEP
Share 05_00 | May 05, 2023 | PDF | 71 kb
-
SMD-2-oncarrier-D100781G-STEP
Share 05_00 | May 05, 2023 | STP | 756 kb
Products
Support