SAK-XC2733X-20F66LR AA
Overview
The XC27x3X series expands the family towards low end powertrain applications. With a memory size of 160kB Flash, 12kB RAM and two package variants (LQFP-64 and VQFN-48) these microcontrollers are perfectly suited for managing small engines and advanced auxilliary drives.
Summary of Features
- Package: PG-LQFP-64
- CAN Nodes: 1
- Program Memory: 160.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 4 x SPI, LIN, UART, IIC, IIS
Potential Applications
Small engines (Motorcycles)
- 1-2 cylinders
- MPI
- latest EURO emission standards and their international equivalents
Advanced Machinery
- Pumps
- Ventilation
- Power operated systems
Support