KIT_BTM9010/11
Active and preferred
RoHS Compliant

KIT_BTM9010/11

This shield for Arduino features MOTIX™ BTM9010EP and BTM9011EP full-bridge ICs for evaluating hardware and software functionality of the devices.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_BTM9010/11
KIT_BTM9010/11


Product details

  • Board Type
    Evaluation Board
  • Family
    Motor Driver
  • Input Type
    DC
  • Sub Application
    12V automotive motor control using a brushed DC motor
  • Supply Voltage range
    8 V to 18 V
  • Target Application
    Automotive
  • Topology
    Full Bridge

OPN
KITBTM901011TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The evaluation board contains three MOTIX™ BTM90xx full-bridge ICs and an interface to the Arduino UNO. BTM9010EP operates via direct interface whereas BTM9011EP runs via SPI. The board design provides the flexibility to designers to test different features of devices.

Features

  • Supply voltage at 7 V to 18 V
  • Extended supply voltage 4.5 V - 40 V
  • Current limitation of minimum 10A
  • PWM operation up to 20kHz
  • AEC-Q100 qualified (Grade 1)
  • Adjustable slew rate at 2 levels
  • Half-bridge independent mode
  • Current sense for high side and low side

Benefits

  • Test bi-directional rotation
  • Capable of high frequency PWM
  • Better thermal conductivity, exposed pad
  • More flexible half bridge control
  • Optimized EMC performance

Applications

Documents

Design resources