CYUSB3KIT-004
CYUSB3KIT-004 EZ-USB™ SX3 SuperSpeed explorer kit
The CYUSB3KIT-004 explorer kit (DVK) is based on EZ-USB™ SX3 family configurable SuperSpeed USB peripheral controllers. It has a fully configurable general interface that can interface with any processor, ASIC, image sensor, or field programmable gate array (FPGA).
The kit provides an easy and effortless connectivity to popular industry interfaces such as synchronous slave FIFO, asynchronous SRAM, asynchronous and synchronous address data multiplexed interfaces, and image sensor interfaces.
- Video streaming up to 1080p @30fps in YUV format from onboard image sensor module
- Audio stream from onboard L/R digital MEMS microphones
- USB bus-powered operation
- External off-the-shelf MIPI camera interface from Raspberry Pi
- Compatible with FX3 explorer kit interconnect boards
- Onboard regulators
- Firmware-controlled LED and user switch
- GPIO headers
The EZ-USB™ SX3 explorer kit combines hardware, software, and documentation that enable customers to evaluate the SX3 device. This user guide describes the steps to install the software required by the SX3 explorer kit and to operate the development board provided with the kit.
The CYUSB3KIT-004 EZ-USB™ SX3 explorer DVK consists of the following:
- SX3 baseboard
- Camera add-on board
- Superspeed USB-C cable
- Hard copy of quick start guide
- Kit casing
- Foam
The following items may be required for developing applications with this kit. Note that the following are not included in the kit:
- Off-the-shelf (OTS) MIPI camera module - MPN# 410-358 from Raspberry Pi
- 22-pin to 15-pin ribbon cable (CAB0306)
- FX3 explorer kit interconnect boards from Altera and Xilinx
![CYUSB3KIT-004 Camera add-in board](/export/sites/default/_images/product/evaluation-boards/two-boards-stack.jpg_1034591948.jpg)