IR Introduces IR66xx Series of High Performance 600V Ultra-fast Trench IGBTs Optimized for Welding Applications
EL SEGUNDO, Calif. — International Rectifier, IR ® (NYSE: IRF), a world leader in power management technology, today announced the introduction of the IR66xx series of high performance 600V ultra-fast Trench-gate Field Stop insulated-gate bipolar transistors (IGBTs). The new rugged, reliable family of devices features extremely low conduction and switching losses optimized for welding applications.
Utilizing Trench thin wafer technology to offer lowest conduction and switching losses, the new devices are co-packaged with a soft recovery low Qrr diode and feature ultra-fast switching (8KHz-30KHz) with 5µs short circuit rating. The 600V IGBTs also feature low VCE(ON) and positive temperature coefficient for easy paralleling.
"Delivering lowest conduction and switching losses, the IR66xx series provides a rugged, reliable solution for designers looking to optimize performance in welding applications," said Llewellyn Vaughan-Edmunds, IGBT Product Marketing Manager, IR's Energy Saving Products Business Unit.
The IR66xx series of IGBTs also features high switching frequency, maximum junction temperature of 175°C and low EMI for improved reliability, higher system efficiency and rugged transient performance.
Specifications
Part Number | Package | BV | I C (100ºC) |
V CE(ON) | Optimized |
---|---|---|---|---|---|
IRGP6630D | TO-247 | 600 | 30 | 1.65 | Ultrafast (8-30kHz) |
IRGP6640D | TO-247 | 40 | Ultrafast (8-30kHz) | ||
IRGP6650D | TO-247 | 50 | Ultrafast (8-30kHz) | ||
IRGP6660D | TO-247 | 60 | Ultrafast (8-30kHz) | ||
IRGP6690D | TO-247 | 90 | Ultrafast (8-30kHz) | ||
IRGPS66160D | Super TO-247 | 160 | Ultrafast (8-30kHz) |
Pricing for the IR66xx Series ranges from US $1.49 to US $4.58 each in 10,000-unit quantities. Production orders are available immediately. The devices are RoHS compliant and prices are subject to change.
Press Photos
-
pr140814
JPG | 193 kb | 1500 x 1200 px