IR Introduces Class D Audio Chipset Featuring the IRS20965 Driver IC with Protected PWM Switching for High Performance Audio Amplifiers
EL SEGUNDO, Calif. — International Rectifier, IR ® (NYSE: IRF), a world leader in power management technology, today introduced a Class D audio chipset comprising the IRS20965 digital audio driver IC with protected Pulse Width Modulation (PWM) switching and a full complement of audio MOSFETs optimized for high performance Class D audio amplifier applications.
The IRS20965 features high-side and low-side independent floating PWM input to allow deadtime control from an external PWM controller. Shoot-through prevention logic provides additional safety in the event of PWM controller failure. The new IC also features over-current sensing output and 2A gate drive output capability.
"The new chipset featuring the IRS20965 brings the additional flexibility of an external controller which programs performance and protection features. For example, it allows non-shutdown overload protection while maintaining high audio performance," said Jun Honda, Director of Audio Systems Engineering, IR's Energy Saving Products Business Unit.
Operating up to 800kHz, other key features of the IRS20965 include programmable bidirectional over-current detection with self-reset function, high noise immunity, ±100 V ratings to deliver up to 500W in output power and 3.3 V / 5 V logic compatible input.
Part Number | Package | Voffset | Io+/Io- | Propagation Delay | OC Protection Delay | Shutdown Delay |
---|---|---|---|---|---|---|
IRS20965SPBF | 16-Lead SOIC | +/- 100V | 2 A/2 A | 120 ns | 500 s | 250 ns |
Part Number | BVDSS | RDS(on)(mOhm) | Qgtot (nC) | Package |
---|---|---|---|---|
IRF6644 | 100 | 10.3 | 35 | DFET SJ |
IRF6645 | 100 | 28 | 14 | DFET SJ |
IRF6665 | 100 | 53 | 8.4 | DFET SH |
IRF6648 | 60 | 5.5 | 36 | DFET MN |
IRF6646 | 80 | 7.6 | 36 | DFET MN |
IRF6668 | 80 | 12 | 22 | DFET MZ |
IRF6643 | 150 | 34.5 | 39 | DFET MZ |
IRF6775M | 150 | 47 | 25 | DFET MZ |
IRF6641 | 200 | 60 | 34 | DFET MZ |
IRF6785M | 200 | 85 | 26 | DFET MZ |
IRFB4212pbf | 100 | 72 | 15 | TO-220 |
IRFB5615pbf | 150 | 32 | 26 | TO-220 |
IRFB4019pbf | 150 | 80 | 13 | TO-220 |
IRFB4227pbf | 200 | 19.7 | 70 | TO-220 |
IRFB5620pbf | 200 | 60 | 25 | TO-220 |
IRFB4020pbf | 200 | 80 | 18 | TO-220 |
IRFB4229pbf | 250 | 38 | 72 | TO-220 |
IRFI4024H-117P | 55 | 48 | 8.9 | 5-pin TO-220 |
IRFI4212H-117P | 100 | 72.5 | 15 | 5-pin TO-220 |
IRFI4019H-117P | 150 | 80 | 13 | 5-pin TO-220 |
IRFI4020H-117P | 200 | 80 | 19 | 5-pin TO-220 |
Pricing for the IRS20965SPBF begins at US $3.83 each in 10,000-unit quantities. Production orders are available immediately. The devices are RoHS compliant and industrial qualified. Prices are subject to change.
Press Photos
-
pr140403
JPG | 334 kb | 1500 x 1200 px