TLE4945-2L
Überblick
XENSIV(TM) - magnetic bipolar switch with digital output signal
The Infineon XENSIVTM Hall switch TLE4945-2L includes reverse polarity protection on-chip as is output protection against negative voltage transients. This sensor furthermore provides a large temperature range and is automotive qualified. It can be used in industrial applications too, for example for brushless DC motor commutation.
Zusammenfassung der Merkmale
- Digital output signal
- For unipolar and alternating magnetic fields
- Large temperature range
- Temperature compensated magnetic performance
- Protection against reversed polarity
- Output protection against electrical disturbances
Potentielle Zielanwendungen
- Position/proximity indicator
- Brushless DC motor commutation
- Rotational indexing
Support