OptiMOS™ 5 40V/60V
Shrink your design and boost efficiency
AC-DC designers face the challenge of improving system efficiency and power density whilst at the same time reducing system costs. Infineon’s OptiMOS™ 5 40 V and 60 V families feature 15% lower RDS(on) and 31% lower figure of merit (RDS(on) x Qg) compared to alternative devices thus are the perfect answer to these challenges.
These products are optimized for synchronous rectification in switched mode power supplies (SMPS) as well as a broad range of industrial applications such as motor control, solar micro inverters and fast switching DC-DC converters.
In addition with the new generation of 40 V and 60 V devices higher switching frequencies are now enabled which result in even higher power density. A monolithic integrated Schottky-like diode in the 40 V SuperSO8 package (5x6 mm) leads to higher efficiency and a drastic reduction of the voltage overshoot. This in turn reduces the need for a snubber circuit and saves engineering effort and cost.
![](/export/sites/default/media/products/Power_Semiconductors/Header_OptiMOS_40V_60V_WEB.jpg_1483520944.jpg)