FS380R12A6T4LB 1200 V, 380 A sixpack automotive qualified IGBT module
Überblick
The HybridPACK™ Drive module with IGBT4 and diode is an automotive qualified power module designed for Hybrid- and Electric Vehicle applications. The product FS380R12A6T4LB comes with a PinFin baseplate and performance ceramic.
Zusammenfassung der Merkmale
- Blocking voltage 1200V
- Extreme low Rth and optimal cooling
- Low Qg and Cres
- Low Inductive Design
- Tvj op = 150°C
Vorteile
- Compact Design
- Direct Cooled Base Plate and performance ceramic
- Integrated NTC temperature sensor
- PressFIT Contact Technology
- RoHS compliant
- Mechanical guiding elements
- Long tabs for current sense
Potentielle Zielanwendungen
- Automotive Applications
- Hybrid Electrical Vehicles (H)EV
- Motor Drives
- Commercial Agriculture Vehicles
Diagramme
Videos
Trainings
Support