Fast Rectifier Diodes
Überblick
Power disc with a voltage range up to 4500 V
Infineon offers fast rectifier diodes with a blocking voltage from 1000 V up to 4500 V and a current range of 290 A up to 1460 A
Produkte
Highlights
All products from Infineon Bipolar are RoHS compliant (Restriction of the use of certain Hazardous Substances). RoHS is a guideline which restricts the use of hazardous substances in electric and electronic devices. |
Videos
Support