Clock Generators
Überblick
EMI reduction and non-EMI reduction clock generators for automotive, industrial, consumer, and networking applications
Infineon has a broad portfolio of clock generators with frequency support of 700 MHz and RMS phase jitter of less than 0.7 ps. They support a host of value-added features such as VCXO, spread-spectrum, and output phase alignment, along with supporting reference clocks for popular interface standards such as PCIe 1.0/2.0/3.0, 10 GbE, SATA 1.0/2.0 and USB 1.0/2.0/3.0. We have commercial, industrial, and automotive-grade products.
Produkte
Support