XMC™ Development Tools: Kits and Boards

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

XMC™ Development Tools: Kits and Boards Unterkategorien


XMC™ 2Go

  Maybe the world's smallest, fully featured Microcontroller Evaluation Kit
XMC2Go

The XMC™ 2Go with the XMC1100 Microcontroller is a new budget-priced evaluation board equipped with an ARM® Cortex®-M0 CPU running on 32MHz, 64KB Flash and 16KB RAM. The XMC™ 2Go has a complete set of on-board devices, including an on-board debugger to immediately start code development. Build your own application and gadget with the XMC™ 2Go – it fits perfectly fine on a breadboard. Or carry the XMC™ 2Go with you, it’s shaped like a key chain.
More

  

XMC1000 Kits

From basic evaluation to jump-start into LED and low-voltage motor control development
XMC1100 Boot Kit XMC1100_Boot-Kit

Evaluation of XMC1100 series
Order Number: KIT_XMC11_BOOT_001
Recommended resale price: € 16,-

Learn more

XMC1200 Boot Kit XMC1200_BootKit

Evaluation of XMC1200 series
Order Number: KIT_XMC12_BOOT_001
Recommended resale price: € 20,-

Learn more

XMC1300 Boot Kit XMC1300_BootKit

Evaluation of XMC1300 series
Order Number: KIT_XMC13_BOOT_001
Recommended resale price: € 20,-

Learn more

NEW! XMC1400 Boot Kit KIT_XMC14_BOOT_001

Evaluation of XMC1400 series
Order Number: KIT_XMC14_BOOT_001
Recommended resale price: € 20,-

Learn more

LED Lighting Application Kit WHITE-LED_XMC1200_RGB-LED_plain

LED Dimming and RGB colour mixing; work with ambient light and temperature sensors; DALI, DMX and RF connectivity
Order Number: KIT_XMC1X_AK_LED_001
Recommended resale price: € 100,-

Learn more

XMC1000 Motor Control Application Kit XCM1300xMOTOR-340

Evaluation of various motor control schemes (FOC, hall sensors, encoder I/F, V/f) using MATH co-processor, CCU8 motor control timer or POSIF peripherals of XMC1300 with a 15W 3-phase PMSM motor.
Ordner Number: KIT_XMC1X_AK_MOTOR_001
Recommended resale price: € 125,-

Learn more

 

 

XMC4000 Kits

NEW! XMC4300 Relax EtherCAT ® Kit  
XMC4300 Relax EtherCAT ® Kit XMC4300-Ethercat

Order Number: KIT_XMC43_RELAX_ECAT_V1
Recommended resale price: € 50,-

Buy online 

Learn more

 

NEW! XMC4700 Relax Kits - available in 3 variants
XMC4700 Relax Lite Kit XMC4700_Relax_Lite_Kit

Order Number: KIT_XMC47_RELAX_LITE_V1
Recommended resale price: € 12,-

Learn more

XMC4700 Relax Kit for 5V Shields XMC4700_Relax_Kit_5VShields

Order Number: KIT_XMC47_RELAX_5V_AD_V1
Recommended resale price: € 22,-

Learn more

XMC4700 Relax Kit XMC4700_Relax_Kit

Order Number: KIT_XMC47_RELAX_V1
Recommended resale price: € 30,-

Learn more

 

XMC4800 Relax Kits

XMC4800 Relax EtherCAT ® Kit

XMC4800_Relax_EtherCat_Kit

Order Number: KIT_XMC48_RELAX_ECAT_V1
Recommended resale price: € 50,-
 XMC4800 Automation Board V2 AutomationBoard

Order Number: KIT_XMC48_AUT_BASE_V2
Recommended resale price: € 200,-

Learn more

 

XMC4500 Relax/Relax Lite Kit  
XMC4500-Relax_Lite_Kit-264 XMC4500-Relax_Kit-264

The XMC4500 Relax Kit and the XMC4500 Relax Lite Kit are new budget-priced evaluation boards for the XMC4000 Microcontroller family from Infineon. At the heart of these development platforms is the XMC4500 Microcontroller, equipped with an ARM Cortex®-M4F CPU running on 120MHz, 1MB Flash and 160KB RAM. The Relax Lite Kit offers a complete set of on-board devices and plugs to run USB-based applications and to develop human machine interfaces with buttons and LEDs. The Relax Kit extends Lite Kit functionality with an Ethernet-enabled communication option. It also allows developers to explore mass storage and file systems using a microSD card. In addition, it comes with serial flash memory. Unlike the XMC4000 Application Kit, the XMC4500 Relax and Relax Lite Kits are single-board evaluation platforms. They cannot be extended with application-specific satellite cards for communication, human machine interfaces or actuator and sensor control. Developers should upgrade from the XMC4500 Relax Kit or Relax Lite Kit to the appropriate XMC4000 Application Kit if they require satellite cards for functions such as these.

 

XMC4000 Application Kit  
Hexagon Application Kit

The XMC4000 Application Kit is a versatile new tool for the XMC4000 family. At the heart of this development platform is the CPU board with the new XMC4500 Microcontroller. Kit functionality can be expanded to suit specific applications by means of satellite cards. The actuator satellite, for example, provides an extensive range of motor control functions thanks to its resolver circuit, encoder interface and shunt current sensing. The human machine interface (HMI) board comes with an OLED display plus audio, touch and SD/MMC functions. The communication satellite enables developers to implement remote control via Ethernet. This board also supports MultiCAN and RS485 interfaces. In addition to these three satellites, developers can also connect their own boards.

The hexagon shape greatly increases the technical appeal of the XMC4000 kit. It means that 3 boards can be easily attached to the kit without interfering with each other. This makes it even easier for users to test the XMC4000 series.

More

 

 

 

Motor Control Application Kits

Motor Control Application Kits  

The XMC™ microcontrollers are a perfect fit for motor control. All XMC™ devices comprise dedicated peripherals and the DAVE™ Motor Control Apps library helps you to master the control scheme you are asking for. To give your motor control development a real jump start, Infineon bundles them together with its MOSFETs, IGBTs, Diodes, Gate Drivers and more into ready-made kits.

More

 

 

 

RGB LED Lighting Shield with XMC1202 for Arduino

RGB_LED_Shield_with_XMC1202_plain

RGB LED Lighting Shield with XMC1202 for Arduino is build to evaluate different LED light engines by offering up to 3 independent output channels for flicker-free control of multicolor LEDs. The shield itself is controlled by a programmable XMC 32-bit ARM® powered MCU with embedded Brightness Color Control Unit (BCCU, XMC1200 MCU series).

More

 

DC Motor Control Shield with BTN8982TA for Arduino

DC Motor Control_top view_plain

DC Motor Control Shield with BTN8982TA for Arduino is build to drive two uni-directional DC motors (half bridge configuration) or one bi-directional DC motor (H-Bridge configuration).
The shield itself is using an integrated BTN8982TA NovalithIC™ half bridge which can be controlled by a PWM interfacing to a microcontroller.

More

 

XMC™ Digital Power Explorer Kit

XMC_Digital_Power_Explorer-Board XCM4200_Perspektive_plain The XMC™ digital power explorer kit utilizes Infineon’s industry leading XMC™ range of ARM® Cortex®-M Microcontrollers , OptiMOS™ BSC0924NDI MOSFETs and IRS2011S high and low side drivers. The kit’s power board features synchronous buck converter with on-board resistive load banks.

More

 

XMC™ LED Current Control Explorer

XMC™ LED Current Control Explorer Easy entry into smart LED lighting with XMC MCUs

More

 




 


 


Article

Titel Größe Datum Version
1.8 MB 12 Sep 2012 01_00

Product Selection Guide

Titel Größe Datum Version
22.2 MB 21 Feb 2017 00_00

Application Notes

Titel Größe Datum Version
1.2 MB 27 Mai 2015 01_00
998 KB 13 Jun 2016 01_00
2.9 MB 15 Mär 2016 03_05
525 KB 27 Mai 2015 01_00

Finden Sie eine Antwort auf Ihre Frage

Infineon begrüßt Ihre Kommentare und Fragen.

Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.

Ich bin damit einverstanden, dass meine oben genannten persönlichen Daten (auch meine E-Mail-Adresse und Telefonnummer) gesammelt, verarbeitet und genutzt werden für Verkaufsförderung und Marktforschung von der Infineon Technologies AG und ihren lizenzierten Vertriebspartnern.

Für weitere Information über unsere Datenschutzbestimmungen folgen Sie bitte diesem Link zu denDatenschutzbestimmungen

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon