コンピューティング/データストレージ
サブカテゴリーを選択
全てのサブカテゴリーを閉じる 全てのサブカテゴリーを開く優れたエネルギー効率と最高性能のデータストレージテクノロジー

PCから企業向けパワーシステム、ミッションクリティカルなシステムに至るまで、コンピュータとデータストレージは、私たちの毎日の生活に欠かせない存在となっています。その結果、これらのアプリケーションに対する要求は、日に日に増大しています。顧客組織は自社の収支を精査する際に、コストと省エネ効果を特に重視するようになっています。コンピューティング/データストレージ設計は、パフォーマンスを犠牲にせずに、年間消費電力量と年間運用コストの両方を飛躍的に削減するよう考え抜かれた設計です。要するに、高電力密度、高効率、最高性能を同時に発揮するデータストレージシステムを設計することにより、顧客の要求を的確に満たすことが可能になります。
コンピューティング/データストレージ向けデータプロセシングシステム
Example application of VR13 server solutions
Example application of VR13 – medium density for CPU
Example application of VR13 – high density for CPU
インフィニオンの高性能コンピューティングソリューション
コンピューティング/データストレージ設計に対する市場からの要求は、絶えず変化し、増大する一方です。インフィニオンではそれを踏まえ、豊富な経験と実績、そして包括的な品揃えの最先端製品を投入することにより、お客様の設計を成功に導くために必要なソリューションをご提供しています。
インフィニオンの高効率電圧レギュレータ(VR)設計は、今日のサーバおよびストレージ設計で利用されている高性能CPUやメモリモジュール、グラフィックスプロセッサに採用されています。また、競争上の差別化を図りたいお客様は、インフィニオン独自のFETテクノロジーを利用することで、業界トップレベルの高効率を設計で実現できます。また、顧客要件や設計の複雑度に応じて、ディスクリートコンポーネントをお選び頂くことも、または使いやすさが特長の統合型ソリューションをお選び頂くことも可能です。コンピューティング/データストレージシステム向けインフィニオン製品は常に適した選択肢の一つです。下記のアプリケーションと製品に関する詳細をご確認ください。

Key takeaways:
- Know the key features of Infineon’s fast COT digital IPOL family TDA38xxx featuring OptiMOS™
- Be able to choose the most suitable part of this family for your application
The increasing power demand for AI servers requires ultra-high-effiiciency AC/DC power supplies in a small form factor design with more power delivered to the motherboard. By using the best in class WBG and silicon devices with digital control, Infineon‘s 3.3kW PSU reference design can meet the Titanium® PSU spec in a very compact form factor.