USB power delivery

Type-C connector

Controller for USB-C EMCA

USB-C adapters and chargers

Wireless Charging

Battery chargers

Battery charger applications

Primary switch

CoolGaN™ integrated power stage 600V

  • Digital-in, power-out building block
  • Application configurable switching behavior
  • Highly accurate and stable timing
  • Thermally enhanced 8 x 8 mm QFN-28 package
Find out more

Type-C connector

Infineon offers the industry’s most complete portfolio of USB solutions, including device controllers, embedded hosts, hubs, application-specific bridges, and transceivers. Infineon’s EZ-PD™ portfolio was the first in the industry to support the latest USB Power Delivery (USB PD) 3.0 specification, which enables more robust end-to-end Power Delivery and charging solutions for laptop and mobile devices. Infineon also offers AEC-Q100 certified versions of its controllers for automotive-grade performance.

EZ-PD™ Barrel Connector Replacement (BCR) High-voltage microcontroller with USB-C power delivery USB-C & Power Delivery

USB power delivery controller for USB-C Electronically Market Cable

Avoid complexity, incompatibility, and shorten time-to-market with Infineon’s broad portfolio of high-quality USB-C PD solutions. They will help you break through the barriers in fast charging designs at a competitive cost.

Find out more

USB-C adapters & chargers

Avoid complexity, incompatibility, and shorten time-to-market with Infineon’s broad portfolio of high-quality USB-C PD solutions. They will help you break through the barriers in fast charging designs at a competitive cost.

Find out more

Wireless charging

Infineon focuses on two major standards, inductive and resonant, and offers abundant components and safe turnkey solutions in consumer, industrial and automotive, covering from a few watts to kilowatts. You can quickly explore key features of the standards and highlighted components from Infineon.

Find out more

Battery chargers

Infineon’s semiconductor offering for battery chargers enables the highly efficient charging operation of Li-Ion batteries used in applications such as power and gardening tools, small home appliances, e-bikes, or e-scooters at a competitive cost.

The portfolio ranges from dedicated battery charging ICs, a competitive and granular MOSFET portfolio, to power controllers designed to meet customers’ requirements and needs for battery chargers.

For the shortest time to market, Infineon offers ready-to-use lithium-ion battery charger reference designs, including digital design software.

Find out more

Battery charger applications

Learn more about solutions with Infineon’s semiconductor offering for battery chargers, which enables the highly efficient charging operation of Li-Ion batteries used in applications such as power and gardening tools, small home appliances, e-bikes, or e-scooters at a competitive cost.

Cordless Power Tools Home appliances Light electric vehicles