EZ-PD™ CCG3PA-NFET: USB-C PD controller NFET Gate driver
Overview
Infineon's USB-C power delivery controller with NFET gate driver
Infineon's EZ-PD™ CCG3PA-NFET is a highly integrated USB-C power delivery port controller for power adapters. It integrates NFET gate driver for VBUS and is compatible with the latest USB-C power delivery standard. In addition CCG3PA-NFET also supports legacy protocols including QC4.0, Apple 2.4 A charging, Samsung AFC and BC1.2 with no additional BOM.
- Supports USB PD 3.0 with Programmable Power Supply (PPS)
- Supports QC4+, QC4.0, QC3.0, QC2.0, Samsung AFC, Apple charging and BC v1.2
- Integrates NFET gate driver to drive the load switch
- 5 m Ω current sense resistor
- Supports independent constant current (CC) and constant voltage (CV) modes of operation
- Protects against accidental VBUS to CC short
- 24-QFN package (4 x 4) with -40 °C to +105 °C extended industrial temperature range
- USB-C reference schematics available for both opto coupler and direct feedback designs
- Watch the Type-C 101 Video Series
- Refer to the CCGx FAQ page and the Type-C Power Adapter Reference Design page
- Get your schematics reviewed using the Online Tech Support Case System
Support


