IPD80N04S3-06
综述
特征描述
- N 通道 - 增强模式
- 通过汽车 AEC 101 认证
- MSL1 峰值回流温度高达 260°C
- 175°C 的工作温度
- 环保封装(符合 RoHS)
- 100% 经过雪崩测试
优势
- 低开关功耗和传导功率损耗,造就极高的热效率
- 稳固的封装,出色的品质,高可靠性
- 优化极栅电荷总量,实现更小的驱动器输出级
潜在应用
- OptiMOS-T 40V 适用于轻负载控制开关(三相和 H 桥电机、电动泵等,特别适合与 PWM 控制结合使用)。
- 车身应用
视频
培训
- OptiMOS™ 7 40 volts is Infineon’s new automotive MOSFET technology.
- It presents a 25 percent Ron improvement when compared to the previous OptiMOS™ 6.
- Be familiar with Infineon’s measures to reduce the failure rate and to prove the quality level of a product
- Identify the right product based on given target application requirements
- Get to know today`s fast growing automotive MOSFET market.
- Know more about Infineon`s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications.
- Learn how Infineon defines a true culture of quality.
- Get to know Infineon`s Zero Defect approach and how Infineon goes beyond the requiriments when it comes to automotive MOSFET qulification.
- Get to know Infineon’s Automotive MOSFET data sheet.
- Improve your understanding of the parameters and diagrams in the document, which will help you better evaluate the device’s limits and capabilities.
- Be familiar with top-side cooling.
- Learn how you can get the most out of your TOLT package.
- Know the different 48 V applications for the new drivetrain architectures.
- Get an overview of Infineon`s comprehensive MOSFET portfolio.
- Have an overview of the converters needed in electric vehicles.
- Analyze the 2-quadrant converter topology in buck and boost mode and the half-bridge converter with center tap rectification topology.
- Recognize the different types of setups in the data sheets.
- Be able to calculate the junction-to-ambient thermal resistance value, the power losses, and the static DC current.
支持