iMOTION™ 集成功率模块(IPM) 适用于 BLDC 电机控制的全集成功率模块
电机控制 IC 和三相逆变器集成到一个封装中
IPM 是适用于三相电机控制的全集成模块系列,已针对低功率器件实现了优化。iMOTION™ IPM 产品家族包括两个不同系列:IMM100 和 IMI110,它们将电机控制 IC 和三相逆变器级集成到一个封装中,最大限度地减少了外部元件数量,缩小了电路板面积。三相逆变器级基于6颗 MOSFET 或6颗 IGBT。这些 iMOTION™ IPM 通过利用经实践检验的 iMOTION™,实现了最高集成度。
运动控制引擎(MCE)结合提供所有必备硬件功能:从单路分流电流感测到自举功能、信号滤波,以及多种硬件保护,如死区时间插入和防击穿保护。iMOTION™ IPM 不需要散热片,可用于典型应用输入功率在 70 W 到 80W 之间(取决于所选产品型号)的电机驱动应用,且IPM的最大DC电压为 600 V。
所有 IMI110 和 IMM100 系列器件均可满足 IEC/UL 60730(B类)规定的功能安全要求。
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
![Banner-imotion](/export/sites/default/_images/product/banner/Large/Web-Banner_iMOTION_IPM.jpg_1117862263.jpg)
iMOTION™ IPM
框图列明了 IPM 产品家族提供的多种不同选项。IMM100 和 IMI110 系列将电机控制 IC 和三相逆变器级集成到一个封装中,最大限度地减少了外部元件数量,缩小了电路板面积。三相逆变器级基于6颗 MOSFET 或6颗 IGBT。
![](/export/sites/default/_images/product/bock-diagrams/iMOTION_Diagram_IPM.PNG_1787261563.png)
![](/export/sites/default/_images/product/power/motor_control_ics/Arrow_iMOTION_IPM.PNG_1496791468.png)
IMI110 系列 | IMI100 系列 |
单路分流 无传感器 - 典型应用输入功率为 ~70 W,无需散热片 HV 外侧引脚间距 1.3 mm DSO-22 封装 IGBT 开关 2 个选项:2 A/600 V 或 4 A/600 V
|
单路或三支路分流 霍尔传感器或无传感器 PFC 控制 典型应用输入功率为 ~80 W,无需散热片 HV 外侧引脚间距 2.2 mm PQFN12x12 MOSFET 3 个选项:600 V/1.4 Ω、500 V/6 Ω、600 V/0.95 Ω |
iMOTION™ IMI110 系列
IMI110 系列采用DSO-22封装,将电机控制器、三相栅极驱动器和600 V/2 A IGBT集于一体。
iMOTION™ IMM100 系列
IMM100 系列是大获成功的 iMOTION™ 电机控制产品系列的新一代产品。它采用极为紧凑的 12 x 12 mm PQFN 封装,将电机控制 IC 和三相逆变器级集于一体。
特性 | 优势 | 应用 |
电机控制算法(FOC、无传感器或霍尔传感器) 脚本引擎 升压 PFC 控制 死区时间插入和防击穿保护 过流 / 过压 / 欠压闭锁 单路分流、支路分流、无传感器或基于霍尔传感器运行 集成功率级 MOSFET(600 V/1.4 Ω、500 V/6 Ω、600 V/0.95 Ω) 典型应用输入功率为 30 W / 50 / 80 W (无散热片) |
硬件和软件全集成,可用于典型应用输入功率为 80 W 的BLDC电机驱动应用。 通过减少元器件数量和缩小电路板尺寸,降低系统成本 高端无传感器 FOC 解决方案 PFC 控制选项 IEC/UL 60730(B类)预认证软件 最小巧的元件封装,适用于空间受限的应用 降低研发成本,缩短产品上市时间 |
Find out what iMOTION™ Solution Designer offers you, how projects are created and the work flow in terms of configuration, tuning, dashboards and scripting. The tool guides you through the complete project workflow, achieving the shortest time to market with the lowest R&D efforts.
Infineon offers different solutions for low noise, small, and energy-efficient aircon fan units.
In this training you will get an overview of Infineon's iMOTION™ and CIPOS™ IPMs for both indoor and outdoor unit fans.
The latest software release of Infineon’s iMOTION™ Motion Control Engine (or MCE) supports two kinds of Universal Asynchronous Receiver Transmitter communication options. This training focuses on the Configurable UART communication protocol.
![](/export/sites/default/media/eLearning/GIP/Getting-started-with-iMOTION-Solution-Designer/iMOTION_solution_designer_cover.png_1758632412.png)
The iMOTION™ Solution Designer bundles all PC-based support functions related to setting up and running iMOTION™ products. This includes the configuration, programming and live tuning using configurable oscilloscopes as well as script editing and debugging. This training will help you get started with iMOTION™ Solution Designer.
Infineon's iMOTION™ family provides active power factor correction integrated digital motor control solutions for different product platforms, including iMOTION™ controllers, iMOTION™ drivers, and iMOTION™ IPMs.
The release of iMOTION™ 2.0 comes at an opportune time. Recent trends in the markets show that inverterization is taking hold at small as well as large companies, being applied across traditional applications, such as refrigerators, and for newer applications like hair dryers and water purifiers. To keep up with the trend, companies are required to convert outdated single speed motors to sophisticated variable speed motor drives. The latest iMOTION™ 2.0 is a close-knit turnkey solution consisting of advanced software, hardware, prototyping & evaluation boards, and support material that makes it easier than ever for customers to go to market cheaper and faster with an efficient, inverterized motor drive solution. Watch this video to get an overview of what is new with iMOTION™ 2.0. Keywords: Inverterization of motor drives
Learn more about the iMOTION™ IPM IMI110 series which is a highly integrated, feature-optimized motor control solution to easily design-in and with a ready-2-use Software, the iMOTION™ solution designer.