600 V High Side and Low Side Gate Driver IC IR2113S with shutdown
Open online SPICE simulator circuit link: power_600VDC_high_low_side_gate_driver_IR2113S.TSC
600 V High Side and Low Side Gate Driver IC EiceDRIVER™ IR2113S
with shutdown
The IR2113S are high voltage, high speed power MOSFET and IGBT drivers with
independent high and low side referenced output channels. Proprietary HVIC
and latch immune CMOS technologies enable ruggedized monolithic construction.
Logic inputs are compatible with standard CMOS or LSTTL output, down to 3.3V
logic. The output drivers feature a high pulse current buffer stage designed for
minimum driver cross-conduction. Propagation delays are matched to simplify
use in high frequency applications. The floating channel can be used to drive
an N-channel power MOSFET or IGBT in the high side configuration which
operates up to 500 or 600 volts
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Technical Assistance
Other circuits
Gate Driver
Product Info: IR2113S