600 V Half Bridge Gate Driver IC IRS2003
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS2003.TSC
600 V Half Bridge Gate Driver IC IRS2003
The IRS2003 is a high voltage, high speed power MOSFET and IGBT drivers
with dependent high- and low-side referenced output channels. Proprietary
HVIC and latch immune CMOS technologies enable ruggedized monolithic
construction. The logic input is compatible with standard CMOS or LSTTL
output, down to 3.3 V logic. The output drivers feature a high pulse current
buffer stage designed for minimum driver cross conduction. The floating
channel can be used to drive an N-channel power MOSFET or IGBT in the
high-side configuration which operates up to 200 V.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver