600 V Half Bridge Gate Driver IC IR2302 with shutdown
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IR2302.TSC
600 V Half Bridge Gate Driver IC IR2302 with shutdown
The IR2302(S) are high voltage, high speed power MOSFET and IGBT drivers with
dependent high and low side referenced output channels. Proprietary HVIC and
latch immune CMOS technologies enable ruggedized monolithic construction.
The logic input is compatible with standard CMOS or LSTTL output, down to 3.3V logic.
The output drivers feature a high pulse current buffer stage designed for minimum
driver cross-conduction. The floating channel can be used to
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver