Infineon Designer powered by TinaCloud

200 V single high-side gate driver IC IRS20752L with single input

Open online SPICE simulator circuit link: power_100VDC_High_Side_Gate_Driver_IC_IRS20752L.tsc


200 V single high-side gate driver IC IRS20752L with single input

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout

The IRS10752 is a high-side, single-channel gate driver IC with 100V blocking and level
shifting capability. This allows for the gate driver to be connected directly to the gate
of a high-side power MOSFET, while being controlled by the low-side, ground potential
circuitry. The IRS10752includes a wide VCC supply range, UVLO protection, and excellent
immunity to harsh dv/dt or –VS switching environments. IR’s HVIC technology allows for
these functions and features to be realized in a 6-pin SOT-23 package.


Other circuits

Technical Assistance
Gate Driver

Product Info: IGW50N65F5
Product Info: IRS20752L