24V dual channel smart High Side Switch PROFET™ BTF6070-2ERV test-bench over-voltage/under-voltage protection
Open online SPICE simulator circuit link: atv_bp_protection_24V_BTF6070-2ERV_overvoltage_undervolatge.tsc
24V Dual Channel Smart High-Side Switch BTF6070-2ERV
Protection: Overvoltage and Undervoltage
Thermal Model description:
select_rc=1: P=1W; T=85°C; PCB type: 1s0p footprin
select_rc=2: P=1W; T=85°C; PCB type: 1s0p 300mm2
select_rc=3: P=1W; T=85°C; PCB type: 1s0p 600mm2
select_rc=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient
The BTF6070-2ERV is a 60 mΩ dual channel Smart High-Side Power Switch
It is specially designed to drive Valve Applications in the harsh automotive
environment.The µC compatible power switch can serve a wide application
portfolio starting from 12V, 24V and up to 42V DC.
This circuit demonstrates the overvoltage and undervoltage protection features
of the BTF6070-2ERV. Many other PROFET™ devices provide similar protection
features.
With a sweep supply voltage 0 to 100V and back to 0V the overvoltage and
undervoltage protection features is demonstrated. The devices starts switching
above the minimum functional supply voltage VS(UV) about 5V and will be shut
down if it is higher then VS(AZ) about 75V.
If the supply voltage is below the undervoltage mechanism VS(UV) about 3.5V
the device is OFF (turns OFF). As soon as the supply voltage is above the
undervoltage mechanism VS(OP) about 5V, then the device can be switched ON.
Smart Switch Finder
Body Power Application Overview
Other circuits
Technical Assistance
Product info: BTF6070-2ERV