Small Engine Management
The next generation of small combustion engines requires more functions to comply with emission regulations, performance requirements and comfort expectations. Especially in the low cost market for two- and three-wheelers, as well as ultra low-cost cars, the 16/32-bit XC2700 microcontroller is the product of choice for many customers. With a performance of up to 128MHz, there is enough headroom to qualify an engine up to Euro emission standards.