インフィニオン、LED照明用のフリッカフリーと低待機電力のデジタル制御電源ICを製品化

2016/09/16 | マーケットニュース

2016年9月16日、ミュンヘン(ドイツ) 

独インフィニオンテクノロジーズは、各種設定可能なデジタル処理(デジタルコア)のLED(発光ダイオード)照明用電源IC「XDPL8220」を製品化し、製品のポートフォリオを拡張したと発表しました。最新のLED技術は、照明用途に対して多くの先進的な機能の実現性を提供しています。このICは、照明業界におけるスマートライティングに不可欠な高度な機能を実現し、エンドユーザーとメーカーの両方に大きなメリットを提供します。このデバイスの1次側制御は、余分な部品を省け、コストを削減でき、信頼性を高められます。 

XDPL8220は、最新の2ステージ(PFC + flyback)アーキテクチャを持ち、新しいフリッカ(ちらつき)規格に簡単に対応出来ます。これは、主電源からの低周波変動を除去し、安定した出力を保証することによって可能になりました。高いエネルギー効率を目指し、低い待機電力は、電子制御機器(ECG)の永続的な動作の可能性を高めます。待機電力が70 mW未満のXDPL8220は、外部イベントやユーザー要求に対応できる非アクティブモードでの消費電力を低減します。 

柔軟性が作業とコストを削減

XDPL8220のデジタルコアは、1つのデバイス上で各種のシステムを可能にします。その高度な制御アルゴリズムは、同じ回路内において、定電流または定電圧のモードに対応する照明を実現できます。電力制限モードでは、点灯したまま、部品の性能を最適化します。インフィニオンのLEDドライバは、動作上の制約を調整するための包括的なパラメータセットを提供します。これにより、簡単にターゲットアプリケーションに適合させることができます。XDPL8220は、統合された機能によって、外付け部品なしで機能の組み合わせを増やすことができます。 

供給状況

XDPL8220のサンプル出荷を開始しています。2017年1月の量産予定です。この新しいLEDドライバICは、オーストリアのブレゲンツで2016年9月20日~22日に開催されたLEDのシンポジウムLpS(LED Professional Symposium)2016のブースで初めて展示されました。さらに詳しい情報は、 www.infineon.com/xdp をご覧ください。

Information Number

INFPMM201609-082

Press Photos

  • The XDPL8220 offers a modern two stage architecture, significantly easing the implementation of up and coming flicker standards. The IC enables the lighting industry to realize essential features for smart lighting and increases the benefits for both end user and manufacturers.
    The XDPL8220 offers a modern two stage architecture, significantly easing the implementation of up and coming flicker standards. The IC enables the lighting industry to realize essential features for smart lighting and increases the benefits for both end user and manufacturers.
    XDPL8220_XDP

    JPG | 388 kb | 2126 x 1704 px