Residential HVAC
请选择一个子分类
Smart and efficient heating and cooling - residential HVAC
Tackling climate change on two fronts with more efficient HVAC
20% of global CO2 emissions are caused by space and water heating in buildings. Add to that the emissions from cooling buildings in the summertime, it becomes obvious how important it is to make HVAC systems more efficient. But this is just the energy savings view. As summers become hotter, it becomes a necessity to cool buildings even in regions where it hasn´t been very common to do so. Developing more energy efficient HVAC systems, be it residential aircon systems, heat pumps or large commercial aircon systems, requires innovative electronics. Infineon offers the entire range of semiconductor solutions to make HVAC systems more efficient and smarter. Check out the other tabs to find out how!
Power solutions for inverters and power factor correction
Inverters and active power factor correction (PFC) increase the efficiency of an HVAC system drastically. Infineon offers the entire portfolio to develop inverters and active PFC for compressors, fans and pumps. Our large portfolio of motor controllers, intelligent power modules, power integrated modules, discrete IGBTs, MOSFETs and gate drivers provide you with everything you need to innovate. Go for ultimate efficiency with Silicon Carbide (SiC), high-frequency PFC topologies and your own algorithms. Or choose an easy-to-implement solution with iMOTION motor controllers that don´t require you to write a single line of code and modules integrating the inverter and PFC in a single device.
Smarter HVACs
Modern HVAC systems are connected to the internet to control them while the user is on-the-go. But that is just the most obvious feature. More and more HVAC systems will be connected to the grid which will require a smarter and more central management of the indivdual HVACs. This requires connectivity, security and high performance controllers, all of which is a core competency of Infineon.
Make your HVAC system smarter - to increase convenience
Smart HVAC systems make the user´s life more convenient. Our XENSIV sensors will recognize a failure before it happens to call mainteance using our AIROC connectivity solutions. The indoor unit can sense where the user is located to direct the airflow into just the right direction. It knows if the user is present, even if she is not moving to offer just the right temperature. It can be controlled using voice control using Infineon´s XENSIV MEMS microphones. And large touch screens make it easier to interact with the devices.