英飞凌推出拥有行业最优峰值输出功率的LDMOS射频功率晶体管,瞄准2.5至2.7 GHz WiMAX无线宽带应用

2008-4-1 | 技术媒体

2008年4月1日,德国Neubiberg讯——全球通信集成电路(IC)和解决方案领先供应商英飞凌科技股份公司(IFX:FSE, NYSE)今 日发布了两款面向无线宽带应用的最新LDMOS射频功率晶体管,例如在2.5至2.7 GHz频段上运行的WiMAX应用。这些产品可提供最高达170 W的峰值输出功率,进一步壮大了英飞凌目前已包括10 W、 45 W和130 W器件的面向WiMAX应用的射频功率晶体管产品阵营。这款LDMOS射频功率晶体管杰出的峰值功率性能可支持设计师简化其射频功率放大器的设计。
英飞凌科技公司副总裁兼射频功率器件业务部总经理Helmut Volger表示:“英飞凌产品家族的这名新成员,将是市场上拥有最高峰值功率的射频功率晶体管。随 着WiMAX和其他新技术逐渐在无线宽带市场上占有一席之地,诸如英飞凌LDMOS射频功率晶体管等拥有更加出色的特性和处理能力的产品,将成为设计师工具包中至关重要的一份子。得益于其更高峰值功率,设 计师可以开发出更简单的设计,降低总材料成本。”
在WiMAX信号条件下,提供16 W平均输出功率时,英飞凌PTFA260851E/F 85W FET可实现14 dB增益(典型值)和22%效率(典型值)。在WiMAX信号条件下,提供32 W平均输出功率时,PTFA261702E 170W FET可实现15 dB增益(典型值)和20%效率(典型值)。
英飞凌PTFA261702E的额定峰值功率为170W(P-1 dB),是2.5 GHz至2.7 GHz频段上的行业最高峰值功率。该晶体管的架构一分为二,并且实现电气隔离,可 轻松用于Doherty隔离放大器应用。该器件也可用于推拉式配置,以提高带宽性能。
这两款产品均采用符合RoHS标准的无铅陶瓷封装。这两个晶体管的工作电压为28 V,可实现宽带内部匹配,并且能够在CW(等幅波)功率输出和28 V电源电压下,处理10:1 VSWR( 电压驻波比)。

供货情况
英飞凌PTFA260851E/F和PTFA261702E现已投产。
关于价格信息,请发送电子邮件至highpowerRF@infineon.com
或致电1-877-465-3667(转LDMOS产品部门)


Infineon’s PTFA260851E/F 85W FET features 14 dB gain (typical) and 22 percent efficiency (typical) at 16 W average output power, under WiMAX signal conditions. The PTFA261702E 170W FET features 15 dB gain (typical) and 20 percent efficiency at 32 W average output power, under WiMAX signal conditions.

Infineon’s PTFA261702E is rated at 170W (P-1 dB), the industry’s highest peak output power in the 2.5 GHz-to-2.7 GHz band. The transistor’s architecture provides electrically isolated halves that ease use in Doherty power amplifier applications. The device can also be used in a push-pull configuration for extended bandwidth performance.

Both products are available in lead-free, RoHS-compliant ceramic packages. Operating at 28 V, these transistors provide broadband internal matching, and are capable of handling a 10:1 VSWR (voltage standing wave ratio) at CW (continuous wave) power output and 28 V supply voltage.

Availability

Infineon’s PTFA260851E/F and PTFA261702E are now in production.
For pricing and more information, please contact highpowerRF@infineon.com or call 1-877-465-3667 (GO LDMOS).

About Infineon

总部位于德国Neubiberg的英飞凌科技股份公司,为现代社会的三大科技挑战领域——高能效、连通性和安全性提供半导体和系统解决方案。2007财年(截止到9月份),公司实现销售额77亿欧元( 包括奇梦达的销售额36亿欧元),在全球拥有约43,000名雇员(其中奇梦达雇员约13,500人)。英飞凌科技公司的业务遍及全球,在美国圣何塞、亚太地区的新加坡和日本东京等地拥有分支机构。英 飞凌公司已列入法兰克福股票交易所的DAX指数,并在纽约股票交易所挂牌上市,股票代号:IFX

如欲了解更多信息,敬请登 www.infineon.com 

该新闻稿可从以下网站找到: http://www.infineon.com/press

Information Number

INFCOM200803.052