Infineon Designer powered by TinaCloud

High gain and Low Noise Amplifier using BFP842ESD for GNSS application

Open online SPICE simulator circuit link: rf_BFP842ESD_GNSS.tsc


High gain and Low Noise Amplifier using BFP842ESD for GNSS application

- Input matching and DC blocking (C1)
- RF decoupling (C2, C3)
- Output matching (C4)
- Output matching and DC blocking (C5)
- DC bias (R1, R2)
- Low-frequency stability improvement (R3)
- Output matching and stability improvement (R4)
- Input matching (L1)
- Output matching (L2)

The BFP842ESD is a high performance RF heterojunction bipolar transistor
(HBT) with an integrated ESD protection suitable for 2.3 - 3.5 GHz LNA
applications.

This transistor provides high gain (19.14 dB@1575 MHz) using Infineon Designer

Target application:
- Global Navigation Satellite Systems (GNSS)

BFP842ESD BOARD
Application note
Product info: BFP842ESD
Radio Frequency (RF) Community forum

Other circuits
Simulate: Network Analysis