Infineon Designer powered by TinaCloud

160 V three-phase gate driver IC MOTIX™ 6ED2742S01Q for BLDC motor control applications based on SOI - Silicon on Insulator technology

Open online SPICE simulator circuit link: power_160VDC_Three_Phase_Gate_Driver_IC_6ED2742S01Q.tsc


160 V Three-phase motor control gate driver IC MOTIX™ ED2742S01Q for battery´
supplied BLDC motor control

The 6ED2742S01Q is a 160 V SOI based gate driver designed for three phase BLDC motor drive
applications. Integrated bootstrap diodes are used to supply the three external high sides charging
bootstrap capacitors and supports 100% duty cycle operation by a trickle charge pump. Protection features
include under voltage lockout, over current protection with configurable threshold, fault communication and
automatic fault clear. The output drivers feature a high-pulse current buffer stage designed for minimum
driver cross-conduction. A current sense operational amplifier (CSA) with selectable gain is integrated
between the VSS and COM. .

Product Info: IKW25N120H3



Technical Assistance
Gate Driver

Product Info: 6ED2742S01Q
Other circuits