Infineon Designer powered by TinaCloud

1200 V single high-side gate driver IC EiceDRIVER™ 1ED020I12-B2 with UL certification, active Miller clamp, DESAT and short circuit clamping

Open online SPICE simulator circuit link: power_1200VDC_single_channel_isolated_gate_driver_1ED020I12-B2.tsc


1200 V single high-side gate driver IC 1ED020I12-B2 with UL certification, active Miller
clamp,DESAT and short circuit clamping

The 1ED020I12-B2 is a galvanic isolated single channel driver in a PG-DSO-16-15 300 mil wide body package that
provides an output current capability of typically 2 A.

All logic pins are 5 V CMOS compatible and could be directly connected to a microcontroller.
The data transfer across galvanic isolation is realized by the integrated coreless transformer technology.
The 1ED020I12-B2 provides several protection features like IGBT desaturation protection, active Miller clamping
and active shut down.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout

Product Info: 1ED020I12-B2
Product Info: IKW25N120H3
Technical Assistance

Other circuits


Gate Driver