Automotive 12V Two Channel Smart High Side Power Switch application circuit using PROFET™+2 BTS7008-2EPA
Open online SPICE simulator circuit link: atv_bp_smart_high_side_BTS7008-2EPA_application_circuit.TSC
12 V Two Channel Smart High Side Power Switch PROFET™+2 BTS7008-2EPA
Application Example with Inductive (valve) and Capacitive (electronic) load
The BTS7008-2EPA is a Smart High-Side Power Switch, providing protection functions and diagnosis.
The device is integrated in SMART7 technology.
Protection Features:
• Absolute and dynamic temperature limitation with controlled restart
• Overcurrent protection (tripping) with Intelligent Restart Control
• Undervoltage shutdown
• Overvoltage protection with external components
Thermal Model description:
THERMAL_MODEL=1: P=1W; T=85°C; PCB type: 1s0p 600mm2
THERMAL_MODEL=2: P=1W; T=85°C; PCB type: 1s0p 300mm2
THERMAL_MODEL=3: P=1W; T=85°C; PCB type: footprint
THERMAL_MODEL=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
Technical Assistance
Product info: BTS7008-2EPA
Body Power Application Overview
Other circuits