Automotive Low Dropout Linear Voltage Regulator OPTIREG™ TLE4286G application circuit for 5V output voltage
Open online SPICE simulator circuit link: atv_LDO_TLE4286G_application_circuit.tsc
Automotive Low Dropout Linear Voltage Regulator TLE4286G
Application Circuit
Model performance :
- dynamic behavior not modeled (CQ/ESR stability, line/load transient
response, start-up, PSRR)
- static behavior is modelled by approximation to the real behavior of
the device at temperature = 25°C
The output is able to drive a load of more than 10 mA while it regulates
the output voltage within a 4% accuracy. The device can be switched
in stand-by mode via an inhibit input which causes the current
consumption to drop below 1 µA. A temperature protection disables
the IC at over temperature.
Other circuits
Product info: TLE4286G
Technical Assistance