Infineon Designer powered by TinaCloud

Automotive Low Dropout (LDO) linear voltage regulator OPTIREG™ TLE4284D V33 application circuit

Open online SPICE simulator circuit link: atv_LDO_TLE4284DV33_application_circuit.tsc


Automotive Low dropout Voltage Regulator TLE4284D V33

The TLE 4284DV33 is a monolithic integrated NPN type voltage regulator that can supply loads up to 1.0 A.
The chip is housed in a surface mounted PG-TO252-3-11 package (DPAK). It is designed to supply
microprocessor systems or other loads under the severe conditions of automotive applications
and therefore, it is equipped with additional protection against overload, short circuit and overtemperature.
An input voltage VI in the range of (VQ + VDR) < VI < 40 V is regulated to VQ. The dropout voltage VDR ranges
from 1.1 V to 1.4 V depending on the load current level.The device operates in the temperature range of Tj
= -40 to 150 °C.

Product Info: TLE4284D V33
Other circuits

Technical Assistance



Voltage Regulator