Automotive Low Dropout Linear Voltage Regulator OPTIREG™ TLE42744D V50 application circuit for 5V output voltage
Open online SPICE simulator circuit link: atv_LDO_TLE42744DV50_application_circuit.tsc
Automotive Low Dropout Linear Voltage Regulator TLE42744D V50
Application Circuit
Model performance :
- dynamic behavior not modeled (CQ/ESR stability, line/load transient
response, start-up, PSRR)
- static behavior is modelled by approximation to the real behavior of
the device at temperature = 25°C
An input voltage up to 40 V is regulated to V Q,nom = 5 V / 3.3 V with a precision of ±2%.
The device is designed for the harsh environment of automotive applications. Therefore it
is protected against overload, short circuit and over temperature conditions by the
implemented output current limitation and the over temperature shutdown circuit.
The TLE42744 can be also used in all other applications requiring a stabilized 5 V / 3.3 V
voltage. Due to its very low quiescent current the TLE42744 is dedicated for use in
applications permanently connected to V BAT .
Product info: TLE42744D V50
Technical Assistance
Other circuits
Voltage Regulator