12V Automotive smart power high-side switch PROFET™ Wire Guard BTG70013A-1ESW Application circuit for Capacitive load
Open online SPICE simulator circuit link: atv_12V_smart_high_side_switch_Wg_BTG70013A-1ESW_capacitive_load.TSC
12 V Automotive PROFET™ Wire Guard smart power high-side switch BTG70013A-1ESW
Application circuit for Capacitive load
THERMAL_MODEL=4
The single-channel high-side power switch BTG70013A-1ESW, a member of the PROFET™ Wire Guard family,
has a capacitive load switching mode implemented to charge big capacitive loads and to reduce current peaks
during switch on of capacitors. By these features, the device addresses different use cases for intelligent power
distribution (load supply protection, wire protection and power supply protection) and a broad range of applications.
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient
Thermal Model description:
THERMAL_MODEL=1: P=1W; T=85°C; PCB type: 1s0p 300mm2
THERMAL_MODEL=2: P=1W; T=85°C; PCB type: 1s0p 600mm2
THERMAL_MODEL=3: P=1W; T=85°C; PCB type: footprint
THERMAL_MODEL=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
Product info: BTG70013A-1ESW
Smart Switch Finder
Technical Assistance
Other circuits
Body Power Application Overview