0.5-5V 6A Single Output 1650KHz Int. LDO Integrated PoL Solution IR38060 with PMBus Interface (Transient, AC & Efficiency Analysis)
Open online SPICE simulator circuit link: IR38060_digital_12Vin_0.5-5.0Vo_300-978KHz_6A_singleOut_intLDO_integrated_POL.TSC
0.5-5V 6A Single Output 1650KHz Int. LDO Integrated PoL Solution IR38060
with PMBus Interface (Transient, AC & Efficiency Analysis)
\B(PowIR Center GUI) [Website],https://www.infineon.com/cms/en/product/promopages/power-center-software/)\a([Download]
The design tool script modifies the configuration file in the IR3806X model.
PowIR Center GUI can load files into and save files from IR3806X ICs.
Tools for modifying the configuration file and controlling the IR3806X are provided in the GUI.
Access the IR3806X model configuration file:
1. double-click on IR3806X component
2. click on the “...” button under “Config File” parameter
3. click on option: "Upload…", “Set default”, "Preview", …
The IR38060 PMBus SupIRBuck™ is an easy-to-use, fully integrated and highly efficient
DC/DC regulator with I2C/PMBus interface. The onboard PWM controller and MOSFETs
make IR38060 a space-efficient solution, providing accurate power delivery for low
output voltage and high current applications.
The IR38060 can be comprehensively configured via PMBus and the configuration
stored in internal memory. In addition, PMBus commands allow run-time control, fault
status and telemetry.
The IR38060 can also operate as a standard analog regulator without any programming
and can provide current and temperature telemetry in an analog format.
Transient Analysis - accurate
Transient Analysis - fast
AC Transfer Characteristic
Other circuits
Evaluation board: IRDC38060
Product info: IR38060M
Technical Assistance