SPIDER+ LED | Multichannel SPI Driver Enhanced Relay Control
综述
除拥有 SPIDER+ 系列产品的特性集外,SPIDER+LED 器件还拥有驱动小型灯泡或 LED 附加特性。在 1 个高边沟道器件旁边,有 3 个可配置器件利用诊断和保护特性,以最经济实惠的方式支持 LED 设计。
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
产品
详情
应用 | 关键特性 |
---|---|
|
|
应用实例 - 带 SPIDER+ 的智能 LED 尾灯配置
- 一个器件最多 8 个沟道,一个电池馈电单元 4 个沟道,可支持左和右实光,带基本功能,例如切断、尾灯、指示
- 充分诊断以便正确分析灯光状态
- 出色的保护功能,支持减少线束数量 - 最小极限直径可用!
视频
培训
•Understand the SPIDER+ family and the main features
•Apply an example load to the device and show how the device reacts to SPI commands
- Get to know the main features of the SPIDER+ family and how it can improve system performance
- Discover its various applications, from industrial to automotive and learn about the advanced features of the LED pack
- Understand the different LED driving concepts
- Get to know the Infineon solutions regarding automotive rear LED lighting
- Recognize Infineon’s set of LED driver families for automotive rear lighting
- Apply Infineon’s chip-set in a conventional rear lighting architecture and its extension for dynamic effects
- Understand the different LED driving concepts
- Get to know the Infineon solutions regarding automotive rear LED lighting
应用
支持