IKCM30F60GA
综述
CIPOS™ Mini 600 V, 30 A three-phase intelligent power module
CIPOS™ Mini 600 V, 30 A three-phase TRENCHSTOP™ IGBT based intelligent power module with open emitter in DIP 36x21 package. It provides fully featured compact inverter solution along with the best optimized efficiency, excellent thermal conduction and electrical isolation for home appliances and industrial drives.
特征描述
- Based on TRENCHSTOP™ IGBT
- 30 A of inverter current rating
- Rugged SOI gate driver technology
- Integrated bootstrap function
- Over current shutdown
- All of 6 switches turn off during protection
- Under-voltage lockout at all channels
- Cross-conduction prevention
- Built-in temperature monitoring
- Motor power rating up to 2000 W at 10 kHz
- UL certified
优势
- High integrations for easy design, reduced system size and increased reliability as well as system efficiency
- Fully featured with multiple protection functions
- Optimized efficiency for high switching applications
潜在应用
图表
视频
支持