JANSF2N7583U2A
综述

Rad hard, 200V, 56A, single, N-channel MOSFET, R6 in a SupIR-SMD package - SupIR-SMD, 300 krad TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface Mount
- ESD rating: class 2 per MIL-STD-750, Method 1020
- TID levels: 100krad or 300krad
- Screening level: JANS
Potential Applications
- DC-DC converters
- Motor drives
- Electric propulsion
- Active OR-ing circuits
Similar Parts
SupIR-SMD, 100 krad TID, QPL |
|
SupIR-SMD, 100 krad(Si) TID, COTS | |
SupIR-SMD, 100 krad(Si) TID, QIRL |
|
SupIR-SMD, 300 krad TID, QPL |
支持