CYBT-333047-EVAL
综述
CYBT-333047-EVAL EZ-BT Module Arduino Evaluation Board
The EZ-BT Module Arduino Evaluation Board (CYBT-333047-EVAL) enables you to evaluate and develop applications on the EZ-BT WICED™ Module, CYBT-333047-02. CYBT-333047-EVAL can be used as a standalone evaluation kit or can be combined with Arduino compatible shield
To use the CYBT-333047-EVAL:
-
Configure the evaluation board headers/switches to the desired settings
-
Connect the evaluation board to a PC via a USB cable
-
Refer to KBA221025 for platform files, Makefile target generation, and HCI UART switch position setting for programming
-
Open the WICED™ Studio SDK, develop your application, program and test
1 X EZ-BT Module Arduino Evaluation Board (CYBT-333047-EVAL) with on-board EZ-BT WICED™ Module (CYBT-333047-02)
1 X USB Cable
支持